How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | U: | 1.25 in |
| V: | 2.75 in | LL: | 4.25 in |
| G: | 3.26 | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | P: | 3.69 in |
| AE2: | 0.63 | I: | 6.1 in |
| T: | 1.75 | LM: | 11.81 |
| D: | 4.5 | AF: | 0.38 |
| BF: | 0.41 | AJ: | 5.88 |
| H: | 0.53 in | AB: | 6.38 |
| BE: | 0.38 in | AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output RPM: | 21.9 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Bore Code: | 28 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series Code: | OE | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

