How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | U: | 1.25 in |
| G: | 3.26 | LL: | 4.25 in |
| AJ: | 7.25 | AG: | 8.5 |
| AF: | 0.38 | I: | 6.1 in |
| AA: | 14 | V: | 2.75 in |
| AB: | 6.38 | H: | 0.53 in |
| T: | 1.75 | D: | 4.5 |
| P: | 3.69 in | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | BE1: | 0.5 in |
| AE2: | 0.63 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input HP @ 1750 RPM: | 12.9 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 10:1 | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 4.25 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

