How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 12.9 in |
| AA: | 14 | H: | 0.53 in |
| BE1: | 0.5 in | L: | 9.57 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | LL: | 4.25 in |
| D: | 4.5 | I: | 6.1 in |
| P: | 3.69 in | V: | 2.75 in |
| T: | 1.75 | AB: | 6.38 |
| AG: | 8.5 | AK: | 8.5 |
| U: | 1.25 in | AE2: | 0.63 |
| BD: | 9 | G: | 3.26 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Output RPM: | 117 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 9.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

