How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | G: | 3.26 |
| BD: | 9 | AF: | 0.38 |
| L1: | 12.9 in | L: | 9.57 in |
| D: | 4.5 | T: | 1.75 |
| AA: | 14 | BE1: | 0.5 in |
| H: | 0.53 in | AG: | 8.5 |
| LL: | 4.25 in | P: | 3.69 in |
| U: | 1.25 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 2.75 in |
| AK: | 8.5 | AE2: | 0.63 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Model Code: | 42YFC |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

