How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | L1: | 12.9 in |
| U: | 1.25 in | AG: | 8.5 |
| AK: | 8.5 | BF: | 0.53 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | I: | 6.1 in |
| L: | 9.57 in | AJ: | 7.25 |
| LL: | 4.25 in | AB: | 6.38 |
| AF: | 0.38 | D: | 4.5 |
| AE2: | 0.63 | G: | 3.26 |
| BD: | 9 | T: | 1.75 |
| V: | 2.75 in | H: | 0.53 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Bore Code: | 28 |
| Assembly: | YFC-2 | Ratio Range: | 15:1 |
| Input Diameter (in): | 1.25 in | Ratio: | 15:1 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.3 | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

