How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | D: | 4.5 |
| L: | 9.57 in | L1: | 12.9 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | BF: | 0.53 |
| H: | 0.53 in | AG: | 8.5 |
| T: | 1.75 | AA: | 14 |
| AF: | 0.38 | G: | 3.26 |
| U: | 1.25 in | AK: | 8.5 |
| LL: | 4.25 in | P: | 3.69 in |
| BD: | 9 | AE2: | 0.63 |
| AJ: | 7.25 | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.3 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

