How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 14 |
| U: | 1.25 in | I: | 6.1 in |
| H: | 0.53 in | AJ: | 7.25 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BD: | 9 |
| AG: | 8.5 | BF: | 0.53 |
| L: | 9.57 in | L1: | 12.9 in |
| D: | 4.5 | T: | 1.75 |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 3.26 | AE2: | 0.63 |
| AB: | 6.38 | LL: | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 7.59 | Bore Code: | 28 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

