How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| U: | 1.25 in | I: | 6.1 in |
| BE1: | 0.5 in | L1: | 12.9 in |
| AF: | 0.38 | AE2: | 0.63 |
| G: | 3.26 | V: | 2.75 in |
| AA: | 14 | H: | 0.53 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | LL: | 4.25 in |
| T: | 1.75 | AJ: | 7.25 |
| P: | 3.69 in | BD: | 9 |
| AB: | 6.38 | AG: | 8.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 5.23 | Bore Code: | 28 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

