How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | P: | 3.69 in |
| AJ: | 7.25 | AF: | 0.38 |
| L: | 9.57 in | AA: | 14 |
| V: | 2.75 in | AE2: | 0.63 |
| AB: | 6.38 | I: | 6.1 in |
| G: | 3.26 | BD: | 9 |
| BE1: | 0.5 in | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| BF: | 0.53 | U: | 1.25 in |
| AG: | 8.5 | AK: | 8.5 |
| T: | 1.75 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 4.2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

