How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AJ: | 7.25 |
| D: | 4.5 | AA: | 14 |
| AG: | 8.5 | L1: | 12.9 in |
| P: | 3.69 in | H: | 0.53 in |
| AB: | 6.38 | AE2: | 0.63 |
| BE1: | 0.5 in | U: | 1.25 in |
| LL: | 4.25 in | AF: | 0.38 |
| I: | 6.1 in | T: | 1.75 |
| G: | 3.26 | BF: | 0.53 |
| AK: | 8.5 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.75 in |
| Ratio: | 5:1 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 15.5 | Model Code: | 42YFC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

