How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| D: | 4.5 | AB: | 6.38 |
| AE2: | 0.63 | T: | 1.75 |
| V: | 2.75 in | I: | 6.1 in |
| BD: | 9 | H: | 0.53 in |
| BF: | 0.53 | AG: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| U: | 1.25 in | AA: | 14 |
| P: | 3.69 in | AK: | 8.5 |
| G: | 3.26 | AF: | 0.38 |
| L: | 9.57 in | L1: | 12.9 in |
Technical Specifications
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.7 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

