How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BD: | 9 |
| BE1: | 0.5 in | L: | 9.57 in |
| AK: | 8.5 | AB: | 6.38 |
| AF: | 0.38 | V: | 2.75 in |
| LL: | 4.25 in | P: | 3.69 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AJ: | 7.25 |
| T: | 1.75 | BF: | 0.53 |
| D: | 4.5 | L1: | 12.9 in |
| H: | 0.53 in | I: | 6.1 in |
| AA: | 14 | AG: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input Diameter (in): | 1.25 in | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

