How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.38 |
| AJ: | 7.25 | P: | 3.69 in |
| G: | 3.26 | AE2: | 0.63 |
| BF: | 0.53 | D: | 4.5 |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | BD: | 9 |
| V: | 2.75 in | L: | 9.57 in |
| L1: | 12.9 in | I: | 6.1 in |
| AA: | 14 | LL: | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Bore Code: | 28 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

