How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BE1: | 0.5 in |
| L1: | 12.9 in | G: | 3.26 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BD: | 9 |
| H: | 0.53 in | D: | 4.5 |
| AF: | 0.38 | L: | 9.57 in |
| AE2: | 0.63 | I: | 6.1 in |
| AK: | 8.5 | P: | 3.69 in |
| U: | 1.25 in | AG: | 8.5 |
| AJ: | 7.25 | T: | 1.75 |
| LL: | 4.25 in | V: | 2.75 in |
Technical Specifications
| Series Code: | OE | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 1.79 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 28 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

