How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.38 |
| BE1: | 0.5 in | H: | 0.53 in |
| L: | 9.57 in | AA: | 14 |
| I: | 6.1 in | P: | 3.69 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | BF: | 0.53 |
| D: | 4.5 | AE2: | 0.63 |
| LL: | 4.25 in | AK: | 8.5 |
| L1: | 12.9 in | T: | 1.75 |
| AJ: | 7.25 | U: | 1.25 in |
| V: | 2.75 in | G: | 3.26 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 12.9 | Motor Frame Size: | 210TC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

