How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | BF: | 0.53 |
| U: | 1.25 in | I: | 6.1 in |
| AJ: | 7.25 | AK: | 8.5 |
| AB: | 6.38 | V: | 2.75 in |
| AG: | 8.5 | H: | 0.53 in |
| G: | 3.26 | AE2: | 0.63 |
| L: | 9.57 in | BE1: | 0.5 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BD: | 9 |
| L1: | 12.9 in | D: | 4.5 |
| AA: | 14 | LL: | 4.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.2 |
| Bore Code: | 28 | Ratio: | 100:1 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

