How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | D: | 4.5 |
| AJ: | 7.25 | LL: | 4.25 in |
| AK: | 8.5 | L1: | 12.9 in |
| BE1: | 0.5 in | I: | 6.1 in |
| BF: | 0.53 | T: | 1.75 |
| G: | 3.26 | L: | 9.57 in |
| H: | 0.53 in | AF: | 0.38 |
| U: | 1.25 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | BD: | 9 |
| P: | 3.69 in | AA: | 14 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.2 | Service Factor: | 1 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

