How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | L: | 9.57 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BD: | 9 |
| AB: | 6.38 | H: | 0.53 in |
| U: | 1.25 in | AJ: | 7.25 |
| AG: | 8.5 | AE2: | 0.63 |
| G: | 3.26 | I: | 6.1 in |
| BE1: | 0.5 in | AA: | 14 |
| BF: | 0.53 | V: | 2.75 in |
| T: | 1.75 | LL: | 4.25 in |
| AF: | 0.38 | D: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Ratio: | 15:1 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 9.3 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

