How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE1: | 0.5 in |
| LL: | 4.25 in | AB: | 6.38 |
| D: | 4.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| U: | 1.25 in | BD: | 9 |
| AG: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | H: | 0.53 in |
| P: | 3.69 in | T: | 1.75 |
| L1: | 12.9 in | L: | 9.57 in |
| AK: | 8.5 | G: | 3.26 |
| AA: | 14 | AE2: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.3 |
| Model Code: | 42YFC | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Assembly: | YFC-2 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

