How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | T: | 1.75 |
| LL: | 4.25 in | H: | 0.53 in |
| G: | 3.26 | AG: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| L1: | 12.9 in | AK: | 8.5 |
| AA: | 14 | P: | 3.69 in |
| AF: | 0.38 | AB: | 6.38 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | D: | 4.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.75 in | AE2: | 0.63 |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 28 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 9.3 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

