How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| T: | 1.75 | BF: | 0.53 |
| AB: | 6.38 | AF: | 0.38 |
| D: | 4.5 | P: | 3.69 in |
| I: | 6.1 in | U: | 1.25 in |
| AA: | 14 | L: | 9.57 in |
| AJ: | 7.25 | V: | 2.75 in |
| L1: | 12.9 in | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | AG: | 8.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 5.23 | Bore Code: | 28 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

