How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AK: | 8.5 |
| T: | 1.75 | AF: | 0.38 |
| AG: | 8.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | AB: | 6.38 |
| P: | 3.69 in | H: | 0.53 in |
| U: | 1.25 in | BD: | 9 |
| G: | 3.26 | BF: | 0.53 |
| AE2: | 0.63 | L1: | 12.9 in |
| L: | 9.57 in | LL: | 4.25 in |
| D: | 4.5 | V: | 2.75 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Model Code: | 42YFC |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output RPM: | 43.8 |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 4.2 | Motor Frame Size: | 210TC |
| Assembly: | YFC-2 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

