How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| BE1: | 0.5 in | BD: | 9 |
| AA: | 14 | U: | 1.25 in |
| AG: | 8.5 | AK: | 8.5 |
| I: | 6.1 in | T: | 1.75 |
| AE2: | 0.63 | L: | 9.57 in |
| D: | 4.5 | AB: | 6.38 |
| L1: | 12.9 in | AJ: | 7.25 |
| LL: | 4.25 in | BF: | 0.53 |
| AF: | 0.38 | G: | 3.26 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 28 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 15.5 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

