How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 9.57 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| AA: | 14 | G: | 3.26 |
| BF: | 0.53 | T: | 1.75 |
| H: | 0.53 in | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| I: | 6.1 in | U: | 1.25 in |
| AB: | 6.38 | P: | 3.69 in |
| D: | 4.5 | AG: | 8.5 |
| L1: | 12.9 in | AF: | 0.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 15.5 | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

