How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 4.25 in |
| BD: | 9 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BF: | 0.53 | H: | 0.53 in |
| AA: | 14 | L1: | 12.9 in |
| P: | 3.69 in | D: | 4.5 |
| G: | 3.26 | AE2: | 0.63 |
| T: | 1.75 | BE1: | 0.5 in |
| AJ: | 7.25 | AB: | 6.38 |
| AG: | 8.5 | U: | 1.25 in |
| V: | 2.75 in | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.39 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output RPM: | 35 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

