How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | U: | 1.25 in |
| G: | 3.26 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 6.1 in |
| L: | 9.57 in | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.75 in |
| AF: | 0.38 | AA: | 14 |
| BF: | 0.53 | T: | 1.75 |
| AE2: | 0.63 | P: | 3.69 in |
| L1: | 12.9 in | BD: | 9 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.7 | Assembly: | YFC-2 |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

