How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 2.75 in |
| BD: | 9 | T: | 1.75 |
| LL: | 4.25 in | P: | 3.69 in |
| L: | 9.57 in | I: | 6.1 in |
| D: | 4.5 | AB: | 6.38 |
| U: | 1.25 in | AG: | 8.5 |
| G: | 3.26 | AA: | 14 |
| AK: | 8.5 | H: | 0.53 in |
| AE2: | 0.63 | BF: | 0.53 |
| AJ: | 7.25 | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.7 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

