How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 3.26 |
| BD: | 9 | AJ: | 7.25 |
| D: | 4.5 | AE2: | 0.63 |
| AB: | 6.38 | AG: | 8.5 |
| P: | 3.69 in | T: | 1.75 |
| AA: | 14 | L: | 9.57 in |
| BE1: | 0.5 in | AF: | 0.38 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | H: | 0.53 in |
| I: | 6.1 in | V: | 2.75 in |
| L1: | 12.9 in | BF: | 0.53 |
Technical Specifications
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Bore Code: | 28 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.79 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 80:1 |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

