How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | U: | 1.25 in |
| G: | 3.26 | AA: | 14 |
| AK: | 8.5 | I: | 6.1 in |
| LL: | 4.25 in | H: | 0.53 in |
| BE1: | 0.5 in | AF: | 0.38 |
| T: | 1.75 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AE2: | 0.63 | BF: | 0.53 |
| AB: | 6.38 | L: | 9.57 in |
| V: | 2.75 in | BD: | 9 |
| AJ: | 7.25 | AG: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.79 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 80:1 |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Model Code: | 42YFC | Output Diameter (in): | 1.75 in |
| Ratio Range: | 80:1 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

