How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AJ: | 7.25 |
| BD: | 9 | LL: | 4.25 in |
| L: | 9.57 in | AE2: | 0.63 |
| I: | 6.1 in | V: | 2.75 in |
| G: | 3.26 | U: | 1.25 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | BF: | 0.53 |
| BE1: | 0.5 in | L1: | 13.46 in |
| P: | 3.69 in | AB: | 6.38 |
| AG: | 8.5 | D: | 4.5 |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Output RPM: | 175 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.75 in |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 12.9 | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

