How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| P: | 3.69 in | AJ: | 7.25 |
| AE2: | 0.63 | T: | 1.75 |
| V: | 2.75 in | AK: | 8.5 |
| D: | 4.5 | U: | 1.25 in |
| L1: | 13.46 in | BD: | 9 |
| AB: | 6.38 | AA: | 14 |
| G: | 3.26 | AF: | 0.38 |
| H: | 0.53 in | AG: | 8.5 |
| I: | 6.1 in | BE1: | 0.5 in |
| LL: | 4.25 in | BF: | 0.53 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Model Code: | 42YFC | Series Code: | OE |
| Motor Frame Size: | 250TC | Output Diameter (in): | 1.75 in |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

