How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.5 |
| LL: | 4.25 in | AK: | 8.5 |
| BE1: | 0.5 in | P: | 3.69 in |
| U: | 1.25 in | T: | 1.75 |
| I: | 6.1 in | AJ: | 7.25 |
| AF: | 0.38 | AE2: | 0.63 |
| AA: | 14 | AG: | 8.5 |
| BF: | 0.53 | V: | 2.75 in |
| L1: | 13.46 in | G: | 3.26 |
| AB: | 6.38 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.75 in |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 9.3 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

