How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.63 |
| U: | 1.25 in | BF: | 0.53 |
| H: | 0.53 in | L1: | 13.46 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| I: | 6.1 in | T: | 1.75 |
| AA: | 14 | L: | 9.57 in |
| AB: | 6.38 | V: | 2.75 in |
| P: | 3.69 in | LL: | 4.25 in |
| AG: | 8.5 | AJ: | 7.25 |
| AF: | 0.38 | BE1: | 0.5 in |
| G: | 3.26 | D: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Ratio Range: | 20:1 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

