How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AG: | 8.5 |
| AE2: | 0.63 | AF: | 0.38 |
| AK: | 8.5 | D: | 4.5 |
| L: | 9.57 in | I: | 6.1 in |
| AJ: | 7.25 | G: | 3.26 |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 14 |
| AB: | 6.38 | LL: | 4.25 in |
| P: | 3.69 in | V: | 2.75 in |
| BD: | 9 | U: | 1.25 in |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 7.59 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

