How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.75 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | U: | 1.25 in |
| G: | 3.26 | D: | 4.5 |
| AG: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | LL: | 4.25 in |
| P: | 3.69 in | AK: | 8.5 |
| AB: | 6.38 | V: | 2.75 in |
| AF: | 0.38 | L1: | 13.46 in |
| I: | 6.1 in | L: | 9.57 in |
| AA: | 14 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 6.24 | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output RPM: | 70 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

