How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AA: | 14 | L1: | 13.46 in |
| AG: | 8.5 | BD: | 9 |
| AF: | 0.38 | H: | 0.53 in |
| AK: | 8.5 | V: | 2.75 in |
| D: | 4.5 | AB: | 6.38 |
| LL: | 4.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | U: | 1.25 in |
| BF: | 0.53 | P: | 3.69 in |
| G: | 3.26 | I: | 6.1 in |
| L: | 9.57 in | T: | 1.75 |
Technical Specifications
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.75 in | Ratio: | 25:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

