How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 14 |
| AE2: | 0.63 | H: | 0.53 in |
| BF: | 0.53 | P: | 3.69 in |
| U: | 1.25 in | AB: | 6.38 |
| AG: | 8.5 | BE1: | 0.5 in |
| V: | 2.75 in | T: | 1.75 |
| L: | 9.57 in | L1: | 13.46 in |
| AF: | 0.38 | I: | 6.1 in |
| BD: | 9 | LL: | 4.25 in |
| AK: | 8.5 | D: | 4.5 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.23 |
| Output Diameter (in): | 1.75 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Motor Frame Size: | 250TC | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

