How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| U: | 1.25 in | AF: | 0.38 |
| BF: | 0.53 | T: | 1.75 |
| LL: | 4.25 in | L: | 9.57 in |
| G: | 3.26 | P: | 3.69 in |
| AG: | 8.5 | D: | 4.5 |
| I: | 6.1 in | AB: | 6.38 |
| L1: | 13.46 in | H: | 0.53 in |
| V: | 2.75 in | AE2: | 0.63 |
| AA: | 14 | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 28 | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 5.23 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio: | 30:1 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

