How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| T: | 1.75 | V: | 2.75 in |
| BD: | 9 | I: | 6.1 in |
| AE2: | 0.63 | P: | 3.69 in |
| L1: | 13.46 in | D: | 4.5 |
| AA: | 14 | BE1: | 0.5 in |
| AJ: | 7.25 | L: | 9.57 in |
| AG: | 8.5 | LL: | 4.25 in |
| U: | 1.25 in | BF: | 0.53 |
| AB: | 6.38 | G: | 3.26 |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Output Diameter (in): | 1.75 in |
| Ratio Range: | 40:1 | Model Code: | 42YFC |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Ratio: | 40:1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

