How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AJ: | 7.25 |
| LL: | 4.25 in | AK: | 8.5 |
| AA: | 14 | T: | 1.75 |
| AG: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.63 |
| D: | 4.5 | BF: | 0.53 |
| L: | 9.57 in | U: | 1.25 in |
| I: | 6.1 in | G: | 3.26 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| L1: | 13.46 in | AB: | 6.38 |
| P: | 3.69 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Motor Frame Size: | 250TC |
| Series Code: | OE | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 28 |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

