How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L: | 9.57 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| L1: | 13.46 in | V: | 2.75 in |
| AB: | 6.38 | U: | 1.25 in |
| D: | 4.5 | H: | 0.53 in |
| AE2: | 0.63 | BD: | 9 |
| AG: | 8.5 | P: | 3.69 in |
| T: | 1.75 | LL: | 4.25 in |
| AA: | 14 | I: | 6.1 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.26 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Output RPM: | 339 |
| Bore Code: | 28 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 15.5 |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

