How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| AF: | 0.38 | BD: | 9 |
| H: | 0.53 in | AB: | 6.38 |
| AJ: | 7.25 | U: | 1.25 in |
| AA: | 14 | G: | 3.26 |
| T: | 1.75 | I: | 6.1 in |
| P: | 3.69 in | LL: | 4.25 in |
| V: | 2.75 in | AG: | 8.5 |
| BF: | 0.53 | D: | 4.5 |
| L: | 9.57 in | L1: | 13.46 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Bore Code: | 28 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 15.5 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

