How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 6.1 in |
| AG: | 8.5 | V: | 2.75 in |
| AB: | 6.38 | BD: | 9 |
| L1: | 13.46 in | T: | 1.75 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | LL: | 4.25 in |
| BF: | 0.53 | G: | 3.26 |
| AF: | 0.38 | BE1: | 0.5 in |
| H: | 0.53 in | L: | 9.57 in |
| D: | 4.5 | U: | 1.25 in |
| AK: | 8.5 | AA: | 14 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.39 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

