How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| L: | 9.57 in | AK: | 8.5 |
| U: | 1.25 in | H: | 0.53 in |
| L1: | 13.46 in | AB: | 6.38 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | AE2: | 0.63 |
| AA: | 14 | AG: | 8.5 |
| LL: | 4.25 in | BD: | 9 |
| T: | 1.75 | P: | 3.69 in |
| I: | 6.1 in | V: | 2.75 in |
| AF: | 0.38 | G: | 3.26 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Assembly: | YFC-2 | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

