How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 1.75 |
| G: | 3.26 | AG: | 8.5 |
| BF: | 0.53 | U: | 1.25 in |
| L: | 9.57 in | AJ: | 7.25 |
| AA: | 14 | BD: | 9 |
| H: | 0.53 in | V: | 2.75 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| AE2: | 0.63 | P: | 3.69 in |
| I: | 6.1 in | D: | 4.5 |
| L1: | 13.46 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.1 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

