How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AJ: | 5.88 |
| U: | 1.25 in | L: | 9.57 in |
| T: | 1.75 | AB: | 6.38 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 4.5 | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| AE2: | 0.63 | BE: | 0.38 in |
| LM: | 11.81 | BD: | 5.88 |
| I: | 6.1 in | BF: | 0.41 |
| P: | 3.69 in | LL: | 4.25 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 175 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 12.9 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

