How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.75 in |
| BF: | 0.41 | AF: | 0.38 |
| P: | 3.69 in | BE: | 0.38 in |
| LL: | 4.25 in | H: | 0.53 in |
| D: | 4.5 | U: | 1.25 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | I: | 6.1 in |
| AB: | 6.38 | AG: | 8.5 |
| AA: | 14 | T: | 1.75 |
| LM: | 11.81 | L: | 9.57 in |
| BD: | 5.88 | AE2: | 0.63 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 28 |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio: | 100:1 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

