How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AG: | 8.5 |
| AA: | 14 | AK: | 4.5 |
| I: | 6.1 in | AF: | 0.38 |
| H: | 0.53 in | BF: | 0.41 |
| L: | 9.57 in | P: | 3.69 in |
| BD: | 5.88 | V: | 2.75 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AB: | 6.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| LM: | 11.81 | G: | 3.26 |
| T: | 1.75 | U: | 1.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.3 | Assembly: | YFC-2 |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output RPM: | 117 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Ratio: | 15:1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

