How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| L: | 9.57 in | T: | 1.75 |
| AF: | 0.38 | BE: | 0.38 in |
| LL: | 4.25 in | P: | 3.69 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AG: | 8.5 |
| AJ: | 5.88 | AA: | 14 |
| I: | 6.1 in | G: | 3.26 |
| LM: | 11.81 | V: | 2.75 in |
| H: | 0.53 in | AK: | 4.5 |
| AB: | 6.38 | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.75 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 7.59 |
| Bore Code: | 28 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series Code: | OE | Assembly: | YFC-2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 20:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

