How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | H: | 0.53 in |
| BD: | 5.88 | AK: | 4.5 |
| LM: | 11.81 | L: | 9.57 in |
| V: | 2.75 in | T: | 1.75 |
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | U: | 1.25 in |
| BE: | 0.38 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| LL: | 4.25 in | AB: | 6.38 |
| D: | 4.5 | AE2: | 0.63 |
| AA: | 14 | P: | 3.69 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 20:1 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Model Code: | 42YFC | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 7.59 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

